??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
ETK. - ELESA-Steering three-arm handwheel with revolving handles
Bill of material
Steering three-arm handwheel with revolving handlesETK.400+I.631 A-20-C4
CODE
Code
DESCRIPTION
Description
DIM01
D
400 mm
DIM02
d H7
20 mm
DIM03
L
54 mm
DIM04
B
28 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
80 mm
DIM08
d5
70 mm
DIM09
h
38 mm
DIM10
h1
14 mm
DIM11
l
12 mm
DIM12
H
65 mm
DIM13
R
178 mm
DIM14
C
320 Nm
DIM15
L
18 J
WEIGHT
Weight
980 g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.