??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
EYK. - ELESA-Steering three-arms handwheel with revolving handles
Bill of material
Steering three-arms handwheel with revolving handles EYK.400+EBS A-20-C1
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d H7
20 mm
DIM03
L
54 mm
DIM04
B
21 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
mm
DIM08
d5
70 mm
DIM09
h
38 mm
DIM10
h1
14 mm
DIM11
l
mm
DIM12
C
mm
DIM13
H
65 mm
DIM14
R
mm
DIM15
C
270 Nm
DIM16
L
J
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.