??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
VBR.2 - ELESA-Two-arm handwheels
Bill of material
Two-arm handwheels VBR.2/370
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
dH9
10 mm
DIM03
L
mm
DIM04
L1
42 mm
DIM05
D2
86 mm
DIM06
d1
35 mm
DIM07
d3
34 mm
DIM08
l
38 mm
DIM09
C
195 Nm
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.