??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 514 - ELESA-Indexing plungers with PUSH-PUSH locking device
Bill of material
Indexing plungers with PUSH-PUSH locking device GN 514-6-A(0)
CODE
Code
DESCRIPTION
Description
POS
Position
DIM01
d1 -0.02/-0.05
mm
DIM02
d2
DIM03
d3
mm
DIM04
e
mm
DIM05
l1
mm
DIM06
l2
mm
DIM07
l3
mm
DIM08
l4
mm
DIM09
l5
mm
DIM10
sw
mm
DIM11
w1
3 mm
DIM12
w2
mm
DIM13
Preload
N~
DIM14
Max. load
N~
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.