??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 162-NI - ELESA-Connecting clamps bases
Bill of material
Connecting clamps bases GN 162-B20-2-NI
CODE
Code
DESCRIPTION
Description
DIM01
d1
mm
DIM02
d2
5.5 mm
DIM03
d3
M6
DIM04
k
40 mm
DIM05
l1
34.50 mm
DIM06
l2
25 mm
DIM07
t
7 mm
DIM08
x1
50 mm
DIM09
x2
38 mm
DIM10
y1
50 mm
DIM11
y2
38 mm
DIM12
GN 911 clamping kit for d3
GN 911-M6-22
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.