??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 163.5 - Connecting clamps bases
Bill of material
Connecting clamps bases GN 163.5-B30-50-A
CODE
Code
DESCRIPTION
Description
DIM01
d1
30 mm
DIM02
d2
6.5 mm
DIM03
d3
M8 mm
DIM04
d4
37 mm
DIM05
k
50 mm
DIM06
l
36 mm
DIM07
m
35 mm
DIM08
t
6.5 mm
DIM09
x1
60 mm
DIM10
x2
42 mm
DIM11
y1
60 mm
DIM12
y2
42 mm
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D