??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 273.4 - Sensor holders
Bill of material
Sensor holders GN 273.4-B14-B12-2-SW
CODE
Code
DESCRIPTION
Description
DIM01
b
25 mm
DIM02
d1
mm
DIM03
d2
mm
DIM04
d4
M6
DIM05
d3
27 mm
DIM06
k
25 mm
DIM07
l
64 mm
DIM08
m
29.5 mm
DIM09
t -0.5
11 mm
DIM10
d4 Clamping kit
GN 911-M6-22
WEIGHT
Weight
60 g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.