??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 283 - Pivoting connecting clamp
Bill of material
Pivoting connecting clamp GN 283-B14-B18-2-BL(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
b
25 mm
DIM02
d1
mm
DIM03
d2
mm
DIM04
d3
M 6
DIM05
k1
25 mm
DIM06
k2
25 mm
DIM07
l1
100 mm
DIM08
l2
34.5 mm
DIM09
m1
29.5 mm
DIM10
m2
48.5 mm
DIM11
d3 Clamping kit
GN 911-M6-22
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.