??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
VDN.FP-A-SST - ELESA-Solid handwheels
Bill of material
Solid handwheels VDN.150 FP-SST-A16-K
CODE
Code
73733-16-K
DESCRIPTION
Description
VDN.150 FP-SST-A16-K
DIM01
D
150
mm
DIM02
dH7
16
mm
DIM03
L
49
mm
DIM04
B
18
mm
DIM05
d1
32
mm
DIM06
d2
26.5
mm
DIM07
d3
44.0
mm
DIM08
d4
70
mm
DIM09
d5
48
mm
DIM10
l
38
mm
DIM11
l2
15
mm
DIM12
d'
-
mm
DIM13
d''
-
mm
DIM14
t
18.3
mm
DIM15
b
5
mm
DIM16
C
400
Nm
DIM17
L
14
J
WEIGHT
Weight
659
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.