CAD model selection
Company
BERGSLI Hantek
Description
VDN.FP+I-A-SST - ELESA-Solid handwheels
Bill of material
Solid handwheels VDN.150 FP+I-SST-A14-K
CODE
Code
73735-14-K
DESCRIPTION
Description
VDN.150 FP+I-SST-A14-K
DIM01
D
150
mm
DIM02
dH7
14
mm
DIM03
L
61
mm
DIM04
B
30
mm
DIM05
d1
32
mm
DIM06
d2
26.5
mm
DIM07
d3
50
mm
DIM08
d4
80
mm
DIM09
d5
48
mm
DIM10
l
38.0
mm
DIM11
l2
15
mm
DIM12
H
65
mm
DIM13
m
M8
DIM14
R
62
mm
DIM15
d'
-
mm
DIM16
d''
-
mm
DIM17
t
16.3
mm
DIM18
b
5
mm
DIM19
C
400
Nm
DIM20
L
14
J
WEIGHT
Weight
737
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.