CAD model selection
Company
BERGSLI Hantek
Description
VDN.FP+I-A - ELESA-Solid handwheels
Bill of material
Solid handwheels VDN.225 FP+I-A20-K
CODE
Code
73760-20-K
DESCRIPTION
Description
VDN.225 FP+I-A20-K
DIM01
D
225
mm
DIM02
dH7
20
mm
DIM03
L
71
mm
DIM04
B
33
mm
DIM05
d1
49
mm
DIM06
d2
40.0
mm
DIM07
d3
66
mm
DIM08
d4
110
mm
DIM09
d5
66
mm
DIM10
l
44.5
mm
DIM11
l2
15
mm
DIM12
H
90
mm
DIM13
m
M10
DIM14
R
94.0
mm
DIM15
d'
-
mm
DIM16
d''
-
mm
DIM17
t
22.8
mm
DIM18
b
6
mm
DIM19
C
900
Nm
DIM20
L
25
J
WEIGHT
Weight
1708
g
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.