CAD model selection
Company
BERGSLI Hantek
Description
DIN 950-A - ELESA-Spoked handwheels
Bill of material
Spoked handwheels DIN 950-GG-125-K12-A
CODE
Code
GN.11423
DESCRIPTION
Description
DIN 950-GG-125-K12-A
DIM01
d1
125
mm
DIM02
d2
12
mm
DIM03
d3
28
mm
DIM04
b
16
mm
DIM05
l1
18
mm
DIM06
l2
36
mm
DIM07
Spokes nr.
3
WEIGHT
Weight
695
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.