CAD model selection
Company
BERGSLI Hantek
Description
GN 227.2-A - ELESA-Pressed steel spoked handwheels
Bill of material
Pressed steel spoked handwheels GN 227.2-160-V12-A
CODE
Code
GN.25285
DESCRIPTION
Description
GN 227.2-160-V12-A
DIM01
d1
160
mm
DIM02
d2 H9
-
mm
DIM03
sH11
12
mm
DIM04
d3
30
mm
DIM05
b
22
mm
DIM06
l1
20
mm
DIM07
l2
39
mm
DIM08
Spokes
4
DIM09
Thickness stainless steel
2.0
mm
WEIGHT
Weight
428
g
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.