??
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
GN 289 - ELESA-Pivoting connecting clamp
Bill of material
Pivoting connecting clamp GN 289-V40-V40-S-2-BL(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
b
65 mm
DIM02
d1 Hole
mm
DIM03
s1 Square hole
DIM04
d2 Hole
mm
DIM05
s2 Square hole
DIM06
d3
M10
DIM07
d4
M10
DIM08
k
76 mm
DIM09
l1
268 mm
DIM10
l2
70 mm
DIM11
m
85 mm
DIM12
Clamping kit
GN 911-M10-55
DIM13
Clamping kit
GN 911-M10-63
WEIGHT
Weight
g
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.