CAD model selection
Company
BERGSLI Hantek
Description
GN 924.3 - ELESA-Spoked handwheels with fold-away handle
Bill of material
Spoked handwheels with fold-away handle GN 924.3-125-B12-R-SW(90)
CODE
Code
GN.68412
DESCRIPTION
Description
GN 924.3-125-B12-R-SW
POS
Position
open
closed
DIM01
d1
125
mm
DIM02
d2H7
12
mm
DIM03
d3
23 mm
DIM04
d4
31
mm
DIM05
b
24.5
mm
DIM06
h
4 mm
DIM07
l1
18
mm
DIM08
l2
45
mm
DIM09
l3
60.5
mm
DIM10
r
45.5
mm
DIM11
d7
22
mm
DIM12
Washer
GN 184-22
WEIGHT
Weight
465
g
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.