Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
DIN 950-A - ELESA-Spoked handwheels
Bill of material
Spoked handwheels DIN 950-GG-140-K14-A
CODE
Code
GN.11433
DESCRIPTION
Description
DIN 950-GG-140-K14-A
DIM01
d1
140
mm
DIM02
d2
14
mm
DIM03
d3
30
mm
DIM04
b
17
mm
DIM05
l1
19
mm
DIM06
l2
39
mm
DIM07
Spokes nr.
3
WEIGHT
Weight
933
g
Preview - Generation
3D
Dimension
2D