Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
GN 227.2-A - ELESA-Pressed steel spoked handwheels
Bill of material
Pressed steel spoked handwheels GN 227.2-400-B24-A
CODE
Code
GN.25315
DESCRIPTION
Description
GN 227.2-400-B24-A
DIM01
d1
400
mm
DIM02
d2 H9
24
mm
DIM03
sH11
-
mm
DIM04
d3
81
mm
DIM05
b
43
mm
DIM06
l1
38
mm
DIM07
l2
65
mm
DIM08
Spokes
5
DIM09
Thickness stainless steel
3.0
mm
WEIGHT
Weight
4210
g
Preview - Generation
3D
Dimension
2D