Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
VBR.4 - ELESA-Four-arm handwheels
Bill of material
Four-arm handwheels VBR.4/280
CODE
Code
65911
DESCRIPTION
Description
VBR.4/280
DIM01
D
274
mm
DIM02
dH9
10 mm
DIM03
L
74
mm
DIM04
L1
42 mm
DIM05
D2
86 mm
DIM06
d1
35 mm
DIM07
d3
34 mm
DIM08
l
38 mm
DIM09
C
195 Nm
WEIGHT
Weight
1030
g
Preview - Generation
3D
Dimension
2D