Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
MT. - ELESA-Crank handles
Bill of material
Crank handles MT.80 A-10
CODE
Code
44201
DESCRIPTION
Description
MT.80 A-10
DIM01
R
80
mm
DIM02
dH7
10
mm
DIM03
dH9
-
mm
DIM04
L
105
mm
DIM05
D
30
mm
DIM06
d1
22
mm
DIM07
d3
17
mm
DIM08
l
26
mm
DIM09
l1
10
mm
DIM10
l2
32
mm
DIM11
l3
36
mm
DIM12
h
-
mm
DIM13
H
50
mm
DIM14
H1
13
mm
DIM15
H2
76
mm
DIM16
m
M6
DIM17
C
180
Nm
DIM18
L
15
J
WEIGHT
Weight
130
g
Preview - Generation