Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
VDN.FP+IRS - ELESA-Solid handwheels
Bill of material
Solid handwheels VDN.175 FP+IRS(1)
CODE
Code
73742
DESCRIPTION
Description
VDN.175 FP+IRS
POS
Position
open
closed
DIM01
D
175
mm
DIM02
L
66
mm
DIM03
B
32
mm
DIM04
d1
40
mm
DIM05
d2
33.0
mm
DIM06
d3
55
mm
DIM07
d4
90
mm
DIM08
d5
56
mm
DIM09
l
43.0
mm
DIM10
l2
15 mm
DIM11
H
80
mm
DIM12
R
68.0
mm
DIM13
d'
26
mm
DIM14
d''
22
mm
DIM15
t
24.8
mm
DIM16
b
6
mm
DIM17
C
500
Nm
DIM18
L
16
J
WEIGHT
Weight
1053
g
Preview - Generation