??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
EMW+IEL - ELESA-Monospoke handwheel with revolving handle
Bill of material
Monospoke handwheel with revolving handle EMW.350+IEL-A-20-C2
CODE
Code
DESCRIPTION
Description
DIM01
D
350 mm
DIM02
dH7
20 mm
DIM03
L
82 mm
DIM04
B
38 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
82 mm
DIM08
d5
70 mm
DIM09
l
19 mm
DIM10
l1
25 mm
DIM11
h
38 mm
DIM12
h1
14 mm
DIM13
H
65 mm
DIM14
m
M10
DIM15
R
148 mm
DIM16
C
380 Nm
DIM17
L
14 J
WEIGHT
Weight
1195 g
Preview - Generation
3D
Dimension
2D