??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
BERGSLI Hantek
Description
ETW.375+IEL - ELESA-Spoked handwheel with revolving handle
Bill of material
Spoked handwheel with revolving handle ETW.375+IEL A-20-C2
CODE
Code
DESCRIPTION
Description
DIM01
D
375 mm
DIM02
dH7
20 mm
DIM03
L
86 mm
DIM04
B
38 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
80 mm
DIM08
d5
70 mm
DIM09
H.
38 mm
DIM10
h1
14 mm
DIM11
H
65 mm
DIM12
R
160 mm
DIM13
C
380 Nm
DIM14
L
55 J
WEIGHT
Weight
1260 g
Preview - Generation
3D
Dimension
2D