Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
CAD model selection
Company
BERGSLI Hantek
Description
VDN.FP+I-A - ELESA-Solid handwheels
Bill of material
Solid handwheels VDN.300 FP+I-A26
CODE
Code
73781-26
DESCRIPTION
Description
VDN.300 FP+I-A26
DIM01
D
301
mm
DIM02
dH7
26
mm
DIM03
L
87
mm
DIM04
B
36
mm
DIM05
d1
58
mm
DIM06
d2
58.0
mm
DIM07
d3
94
mm
DIM08
d4
148
mm
DIM09
d5
82
mm
DIM10
l
56.0
mm
DIM11
l2
18
mm
DIM12
H
90
mm
DIM13
m
M10
DIM14
R
132.0
mm
DIM15
d'
42
mm
DIM16
d''
38
mm
DIM17
t
41.3
mm
DIM18
b
10
mm
DIM19
C
1100
Nm
DIM20
L
35
J
WEIGHT
Weight
2803
g
Preview - Generation
3D
Dimension
2D